Uint16 AdcaResults[40];
#pragma CODE_SECTION(AdcaResults, ".TI.ramfunc");
void adca1ISR(void)
{
    AdcaResults[0] = AdcaResultRegs.ADCRESULT0;
    AdcaResults[1] = AdcaResultRegs.ADCRESULT1;
    AdcaResults[2] = AdcaResultRegs.ADCRESULT2;
    AdcaResults[3] = AdcaResultRegs.ADCRESULT3;
    AdcaResults[4] = AdcaResultRegs.ADCRESULT4;
    PieCtrlRegs.PIEACK.all = PIEACK_GROUP1;
}

void dma1ISR(void)
{
    EALLOW;
    // Clear any spurious flags:
    DmaRegs.CH1.CONTROL.bit.PERINTCLR = 1;          // Clear any spurious interrupt flags
    DmaRegs.CH1.CONTROL.bit.ERRCLR = 1;             // Clear any spurious sync error flags
    DmaRegs.CH1.CONTROL.bit.RUNSTS = 1;
    EDIS;

    PieCtrlRegs.PIEACK.all = PIEACK_GROUP7;
}

void ConfigureADC(void)
{
    EALLOW;
	AdcaRegs.ADCCTL2.bit.PRESCALE = 6; //set ADCCLK divider to /4
    AdcSetMode(ADC_ADCA, ADC_RESOLUTION_12BIT, ADC_SIGNALMODE_SINGLE);
    AdcaRegs.ADCCTL1.bit.INTPULSEPOS = 1; //set adc interrupt after transfer finish
    AdcaRegs.ADCCTL1.bit.ADCPWDNZ = 1;
	delay(1000);
    EDIS;
}

//setup the ADC to continuously convert on one channel
void SetupADCContinuous(void)
{
    Uint16 acqps;

    //determine minimum acquisition window (in SYSCLKS) based on resolution
    if(ADC_RESOLUTION_12BIT == AdcaRegs.ADCCTL2.bit.RESOLUTION){
        acqps = 14; //75ns
    }
    else { //resolution is 16-bit
        acqps = 63; //320ns
    }

    EALLOW;
	AdcaRegs.ADCSOC0CTL.bit.CHSEL  = 0;  //SOC will convert on channel
    AdcaRegs.ADCSOC1CTL.bit.CHSEL  = 1;  //SOC will convert on channel
    AdcaRegs.ADCSOC2CTL.bit.CHSEL  = 2;  //SOC will convert on channel
    AdcaRegs.ADCSOC3CTL.bit.CHSEL  = 3;  //SOC will convert on channel
    AdcaRegs.ADCSOC0CTL.bit.ACQPS  = acqps;    //sample window is acqps + 1 SYSCLK cycles
    AdcaRegs.ADCSOC1CTL.bit.ACQPS  = acqps;    //sample window is acqps + 1 SYSCLK cycles
    AdcaRegs.ADCSOC2CTL.bit.ACQPS  = acqps;    //sample window is acqps + 1 SYSCLK cycles
    AdcaRegs.ADCSOC3CTL.bit.ACQPS  = acqps;    //sample window is acqps + 1 SYSCLK cycles
    AdcaRegs.ADCINTSEL1N2.bit.INT1CONT = 1;    //ADCINT1 pulses are generated whenever an EOC pulse is generated irrespective of whether the flag bit is cleared or not
    AdcaRegs.ADCINTSEL1N2.bit.INT1SEL = 3;  //end of SOC3 will set INT1 flag
    AdcaRegs.ADCINTSEL1N2.bit.INT1E = 1; //Enable INT1 flag
    AdcaRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; //Make sure INT1 flag is cleared
    AdcaRegs.ADCINTSOCSEL1.bit.SOC0 = 1;
    AdcaRegs.ADCINTSOCSEL1.bit.SOC1 = 1;
    AdcaRegs.ADCINTSOCSEL1.bit.SOC2 = 1;
    AdcaRegs.ADCINTSOCSEL1.bit.SOC3 = 1;
	EDIS;
}

void adcTaskInit(void)
{
    Hwi_Params hwiParams;
    Hwi_Handle dma1Hwi;
    Error_Block eb;

    Error_init(&eb);
    Hwi_Params_init(&hwiParams);

    Hwi_Handle adcaHwi;
    adcaHwi = Hwi_create(32, adca1ISR, &hwiParams, &eb);
    if(adcaHwi == NULL)
        System_abort("Hwi create failed");
	    dma1Hwi = Hwi_create(80, dma1ISR, &hwiParams, &eb);
    if(dma1Hwi == NULL)
        System_abort("Hwi create failed");

    //Configure the ADC and power it up
    ConfigureADC();

    //Setup the ADC for continuous conversions on channel 0
    SetupADCContinuous();

    //Initialize results buffer
    memset(AdcaResults,0,40);
	Hwi_enableInterrupt(32);
	Hwi_enableInterrupt(80);
}
	
void DMAInit(void)
{
    DMAInitialize();
    DMACH1AddrConfig(AdcaResults, &AdcaResultRegs.ADCRESULT0);
    DMACH1BurstConfig(3, 1, 1);
    DMACH1TransferConfig(9, -3, 1);
    DMACH1WrapConfig(100,1,100,1);
    DMACH1ModeConfig(
                        DMA_ADCAINT1,
                        PERINT_ENABLE,
                        ONESHOT_DISABLE,
                        CONT_DISABLE,
                        //CONT_ENABLE,
                        SYNC_DISABLE,
                        SYNC_SRC,
                        OVRFLOW_DISABLE,
                        //THIRTYTWO_BIT,
                        SIXTEEN_BIT,
                        CHINT_END,
                        CHINT_ENABLE
                    );
}

void adcTaskFxn(void)
{
    adcTaskInit();
    DMAInit();
    StartDMACH1();
    AdcaRegs.ADCSOCFRC1.all = 0x000F;
}